IESNA:LM-63-2002
[TEST]P1296669
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-20)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3CD1MMS_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 2700K CCT AND, 90CRI , E3CD1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]880
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
2616.8 2616.1 2607.8 2591.9 2577.3 2553.8 2529.5 2502.5 2469.2 2417.2
2348.6 2253.7 2139.3 2003.5 1853.8 1688.9 1257.8 841.3 507.3 292.5
174.6 108.8 63.1 36 22.9 13.9 6.9 3.5 2.8 2.8
2.8 2.8 2.1 2.1 2.1 1.4 1.4 1.4 1.4 1.4
0.7 0.7 0.7 0 0 0
